Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
Bill of material
HARTING 09470300024
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470300024
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled top, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
SUPPLIERALTNO
Alternative product number
09 47 030 0024
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAO057
Product type
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作