Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI CAB 4X22/7,IP20 trai 2xRJI MULTI 5m
Bill of material
HARTING 09473434096
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09473434096
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJI CAB 4X22/7,IP20 trai 2xRJI MULTI 5m
SUPPLIERALTNO
Alternative product number
09 47 343 4096
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
64
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part