Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;3,6m
Bill of material
HARTING 09457005088
MANUID
Product number of the Manufacturer
09457005088
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3.6 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3.6 m
MANUTYPEDESC
Manufacturer Type Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;3,6m
SUPPLIERALTNO
Alternative product number
09 45 700 5088
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
RJI cab IP20/M12 4XAWG 22/7;outdoor;3,6m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models