Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable 4x2xAWG26/7, flex, PushP 1.2m
Bill of material
HARTING 09457451118
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457451118
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.2 m
MANUTYPEDESC
Manufacturer Type Description
RJI cable 4x2xAWG26/7, flex, PushP 1.2m
SUPPLIERALTNO
Alternative product number
09 45 745 1118
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
RJI cable 4x2xAWG26/7, flex, PushP 1.2m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Сваляне на CAD модели