Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/1, solid, IP67, 5m
Bill of material
HARTING 09457151127
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457151127
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Cable AWG 22/1, solid, IP67, 5m
SUPPLIERALTNO
Alternative product number
09 45 715 1127
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
74
AAO057
Product type
RJI Cable AWG 22/1, solid, IP67, 5m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI Kabel AWG 22/7,1xIP20;0,5m;flex.;Ove
Previews
Download CAD models
No generation actions are associated with this part