Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/7 trailing, IP20, 10m
Bill of material
HARTING 09457511173
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457511173
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
RJI Cable AWG 22/7 trailing, IP20, 10m
SUPPLIERALTNO
Alternative product number
09 45 751 1173
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
64
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。