Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cord AWG 26/7,flexibel, IP67, 5.0m
Bill of material
HARTING 09457151109
MANUID
Product number of the Manufacturer
09457151109
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Cord AWG 26/7,flexibel, IP67, 5.0m
SUPPLIERALTNO
Alternative product number
09 45 715 1109
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
92
AAO057
Product type
RJI Cord AWG 26/7,flexibel, IP67, 5.0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Modèles CAO générés
Aucune action possible avec ce composant !