Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI DB Cat6a Cable Assy yellow PUR 1,0m
Bill of material
HARTING 09484747756010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09484747756010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
RJI DB Cat6a Cable Assy yellow PUR 1,0m
SUPPLIERALTNO
Alternative product number
09 48 474 7756 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
66
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING DualBoot RJ45
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2744571 - FL PLUG RJ45 GN/2
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 2M
    HARTING
    DualBoot RJ45 PP FRNC Cat.6A green 30m
Previews
Download CAD models
No generation actions are associated with this part