Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° ang. 2X180°22/7;3,0m;trail
Bill of material
HARTING 09470505049
MANUID
Product number of the Manufacturer
09470505049
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° ang. 2X180°22/7;3,0m;trail
SUPPLIERALTNO
Alternative product number
09 47 050 5049
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models