Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew. 2 X0° 22/7;20m;flex.
Bill of material
HARTING 09457714153
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457714153
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 20 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 20 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° gew. 2 X0° 22/7;20m;flex.
SUPPLIERALTNO
Alternative product number
09 45 771 4153
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI cordPP overm.ang.180°+0°22/1sol.1m
    HARTING
    RJI IP20/ 90°ang. 90+270° 22/7;10m;flex
Previews
Download CAD models
No generation actions are associated with this part