Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew.2X180° 22/7;0,5m;stra.
Bill of material
HARTING 09470505023
MANUID
Product number of the Manufacturer
09470505023
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled left, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° gew.2X180° 22/7;0,5m;stra.
SUPPLIERALTNO
Alternative product number
09 47 050 5023
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型