Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° ang.90+270° 22/7; 10m;flex
Bill of material
HARTING 09470304034
MANUID
Product number of the Manufacturer
09470304034
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° ang.90+270° 22/7; 10m;flex
SUPPLIERALTNO
Alternative product number
09 47 030 4034
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAO057
Product type
RJI IP20/ 90° ang.90+270° 22/7; 10m;flex
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model