Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ stra.+ ang.90,22/7;0,5m;trail.
Bill of material
HARTING 09470402045
MANUID
Product number of the Manufacturer
09470402045
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ stra.+ ang.90,22/7;0,5m;trail.
SUPPLIERALTNO
Alternative product number
09 47 040 2045
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJI IP20/ stra.+ ang.90,22/7;0,5m;trail.
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models