카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kab 4X22/7,IP20flex.,PVC,Multi. 70m
Bill of material
HARTING 09473434053
MANUID
Product number of the Manufacturer
09473434053
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 70 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 70 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kab 4X22/7,IP20flex.,PVC,Multi. 70m
SUPPLIERALTNO
Alternative product number
09 47 343 4053
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
81
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드