Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;7,0m
Bill of material
HARTING 09457011517
MANUID
Product number of the Manufacturer
09457011517
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;7,0m
SUPPLIERALTNO
Alternative product number
09 45 701 1517
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
108
AAO057
Product type
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;7,0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !