Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/1,1xIP20;0,5m;mass.;Ove
Bill of material
HARTING 09457710062
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457710062
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kabel AWG 22/1,1xIP20;0,5m;mass.;Ove
SUPPLIERALTNO
Alternative product number
09 45 771 0062
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
66
AAO057
Product type
RJI Kabel AWG 22/1,1xIP20;0,5m;mass.;Ove
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés