Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7, sol., IP20/3A, 15m
Bill of material
HARTING 09457001152
MANUID
Product number of the Manufacturer
09457001152
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kabel AWG 22/7, sol., IP20/3A, 15m
SUPPLIERALTNO
Alternative product number
09 45 700 1152
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
RJI Kabel AWG 22/7, sol., IP20/3A, 15m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania