Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cable 8xAWG26/7,strand. PP ; 2mPUR
Bill of material
HARTING 09457441524
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457441524
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
RJI cable 8xAWG26/7,strand. PP ; 2mPUR
SUPPLIERALTNO
Alternative product number
09 45 744 1524
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
108
AAO057
Product type
RJI cable 8xAWG26/7,strand. PP ; 2mPUR
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Samtec
    RPCE Series - RPCE Series - AccliMate IP68 Sealed Rectangular Ethernet Panel Cable Assembly
    HARTING
    M12 X coded PushPull cable assembly,15m
    Samtec
    BE25S Series - BE25S Series - Bull's Eye® Rugged Solid FEP Dielectric, 25 AWG Microwave Cable Assembly
    HARTING
    Han 3A RJ45 Hybrid Cable Assembly 4m
    HARTING
    M12 X-coded Cable Assembly, 20m
    HARTING
    M12 Cable Assembly A-cod st/st m/f 0,6m
    HARTING
    M8 Cable Assembly D-cod st/- m/- 1,0m
    HARTING
    M12 L-coded Cable Assembly 5m
    HARTING
    M8 Cable Assembly 3-poles st/st f/m 2,0m
    TE Connectivity
    HDMI Cable Assemblies
    HARTING
    M12 D-coded Cable Assembly 0,3 m
    HARTING
    M12 X-coded Cable Assembly 9,5 m
Previews
Download CAD models
No generation actions are associated with this part