Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 GL plug Cat6A, 8p 100pcs.
Bill of material
HARTING 09451511520XL
MANUID
Product number of the Manufacturer
09451511520XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 GL plug Cat6A, 8p 100pcs.
SUPPLIERALTNO
Alternative product number
09 45 151 1520 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.220 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
RJI RJ45 GL plug Cat6A, 8p 100pcs.
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.220 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型