Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 GL plug Cat6A, 8p, IP20
Bill of material
HARTING 09451511520
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451511520
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 GL plug Cat6A, 8p, IP20
SUPPLIERALTNO
Alternative product number
09 45 151 1520
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.22 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
RJI RJ45 GL plug Cat6A, 8p, IP20
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.22 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1403926 - NBC-R4AC/0,5-94Z/R4AC
    HARTING
    RJ45 Plug
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
    HARTING
    RJI RJ45 jack Cat.5 THT angled
    HARTING
    RJI RJ45 PFT cable plug-jack Cat6; 0,3m
    HARTING
    DualBoot RJ45 PP FRNC Cat.6A yellow 1,0m
    PHOENIX CONTACT
    2744856 - FL PLUG RJ45 GR/2
    PHOENIX CONTACT
    1418853 - VS-08-RJ45-10G/C
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
    HARTING
    RJI RJ45 GL plug Cat6A, 8p 100pcs.
    HARTING
    VB RJ45 UaD - DB RJ45 Cat.6A PUR 2.0m
    AKO Armaturen
    VMC (RF) - VMC (DIN 11853-2 / DIN 11864-2) Air operated Pinch Valves with flange connection hygiene
    HARTING
    RJI RJ45 plug Cat5, 4p IDC AWG26
    Greenconn
    RJ45 - 15S-Series
Previews
3D
Dimension
2D
Download CAD models