Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 THT angled
Bill of material
HARTING 09455511102
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455511102
DESCSHORT
Short Description
Connectors, Female, RJ45, Angled, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
DESCLONG
Long Description
Connectors, Female, RJ45, Angled, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack Cat.5 THT angled
SUPPLIERALTNO
Alternative product number
09 45 551 1102
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Tray
AAF726
rated current
1.5 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, RJ45, Angled, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
AAW338
Manufacturer product designation
RJI RJ45 jack Cat.5 THT angled
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
BAH005
rated voltage
125 V
QUANTITYMIN
Minimum Order Quantity
120
QUANTITYINT
Quantity Scale
120
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Camozzi
    Adaptor and panel mount for Ethernet RJ45 to M12 D networks
    HARTING
    RJI RJ45 jack 10/100 Mbit CE
    Samtec
    USB-B - USB 2.0 Interface, Type B
    HARTING
    RJI 10G RJ45 plug Cat6, 8p IDC straight
    HARTING
    RJI RJ45 jack 10/100 Mbit CE
    Global Connector Technology
    USB3190
    Global Connector Technology
    USB4505
    HARTING
    RJI RJ45 jack Cat.5 SMT 90° tape&reel
    TE Connectivity
    RJ22 Connectors
Previews
3D
Dimension
2D
Download CAD models