Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 plug Cat5, 4p IDC AWG26
Bill of material
HARTING 09451511109
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451511109
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 plug Cat5, 4p IDC AWG26
SUPPLIERALTNO
Alternative product number
09 45 151 1109
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAB789
max. connectable conductor cross-section multiple wire
0.12 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
RJI RJ45 plug Cat5, 4p IDC AWG26
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.12 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models