Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
Bill of material
HARTING 09451511130
MANUID
Product number of the Manufacturer
09451511130
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
SUPPLIERALTNO
Alternative product number
09 45 151 1130
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.220 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
4
AAU734
Manufacturer product description
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.220 mm^2
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models