Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI SERCOS III Cable PUR Cat.5 4p 2,0m
Bill of material
HARTING 09486868007020
MANUID
Product number of the Manufacturer
09486868007020
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
RJI SERCOS III Cable PUR Cat.5 4p 2,0m
SUPPLIERALTNO
Alternative product number
09 48 686 8007 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING DualBoot RJ45
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI PROFINET cable PVC 4p Cat 5 0,5m
    HARTING
    VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 5.0m
Previews
3D
Dimension
2D
Download CAD models