Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJICORD;22/1;SOL;IP20;ANG;RJ45;90°;2,0M
Bill of material
HARTING 09470400004
MANUID
Product number of the Manufacturer
09470400004
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
RJICORD;22/1;SOL;IP20;ANG;RJ45;90°;2,0M
SUPPLIERALTNO
Alternative product number
09 47 040 0004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJICORD;22/1;SOL;IP20;ANG;RJ45;90°;2,0M
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
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
Aucune action possible avec ce composant !