Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;1,5m
Bill of material
HARTING 09470600069
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470600069
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
RJIcord;IP20ang.1xRJ45;0°;22/1;out;1,5m
SUPPLIERALTNO
Alternative product number
09 47 060 0069
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAO057
Product type
RJIcord;IP20ang.1xRJ45;0°;22/1;out;1,5m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part