Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOL.3,0M
Bill of material
HARTING 09470600005
MANUID
Product number of the Manufacturer
09470600005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled right, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOL.3,0M
SUPPLIERALTNO
Alternative product number
09 47 060 0005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJICORD;IP20ANG.1XRJ45;0°;22/1;SOL.3,0M
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania