Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord22/1;solid;IP20;ang.RJ45 90°;1,0m
Bill of material
HARTING 09470400002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470400002
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
RJIcord22/1;solid;IP20;ang.RJ45 90°;1,0m
SUPPLIERALTNO
Alternative product number
09 47 040 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJIcord22/1;solid;IP20;ang.RJ45 90°;1,0m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1407509 - NBC-MSD/ 2,0-93B/R4ACR SCO
    Weidmüller
    2703320200 - IE-C6FP8LD0200M40L40-D
Previews
Download CAD models
No generation actions are associated with this part