Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcordIP20overm.ang.RJ45;22/1;sol.10m
Bill of material
HARTING 09470500012
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470500012
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
RJIcordIP20overm.ang.RJ45;22/1;sol.10m
SUPPLIERALTNO
Alternative product number
09 47 050 0012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJIcordIP20overm.ang.RJ45;22/1;sol.10m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    HARTING
    RJI IP20/ 90° gew. 2 X0° 22/7;20m;flex.
    HARTING
    RJI cordPP overm.ang.180°+0°22/1sol.1m
    HARTING
    RJI IP20/ 90°ang. 90+270° 22/7;10m;flex
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част