Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
igus
Description
RJM-01 - Solid Plastic Bearing, mm
Bill of material
RJM-01-16
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
g
W
Shaft Ø
mm
TOL
Tolerance for D1
mm
PMAX1
Pmax. Dynamic Load P = 2.5 MPa
N
PMAX2
Pmax. Static Load P = 17.5 MPa
N
PE
Press fit Insertion Force
N
D1
Diameter
mm
D2
Diameter
mm
B
Length
mm
B1
Length
mm
S
Length
mm
DN
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® SHT - Basic
    igus
    iglidur® X - type S - Sleeve bearings, inch sizes
    igus
    WLFM - Pressfit Bearing, mm
    igus
    FJUMT-01 - Tandem Flange, Round, mm
    igus
    AWM - Precision Aluminium Shaft, mm
    igus
    FJUM-02 - Square Flange, mm
    igus
    Double Rail - Round
    igus
    iglidur® J - type F - Flange bearings, metric sizes
    igus
    TJUM-03 - Linear Plain Bearing, mm
    igus
    WFLM - Trapezoidal Lead Screw Nuts
    igus
    N 17 - Low-Profile Linear Guide
    igus
    A180FRM - Lead screw nuts
    igus
    DryLin® SHT-PL „preload“ - Adjustable clearance
    igus
    iglidur® H4 - type F - Flange bearings, metric sizes
Previews
3D
Dimension
2D
Download CAD models