Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK DuoLine S 80 Rechts- und Linksgewinde - Linearunit Spindle Move-Tec
Bill of material
TD13A2E1A15B00648 DuoL-S80-Protect,RuL, Trapezgewindespindel 20x4, GESL: 648
ARTIKEL
Article description
RK Duoline S 80
TYPE
Type
Protect with basic slider
BEST
Order-no.
AUSFVIS
Version
Trapezgewindespindel 20x4
GL
Basic length
648 mm
HUB
Travel
mm
Enter value for HUB
Travel
mm
cm
inch
ft
GESL
Total length
648.000 mm
FPOS
Position guide table
IWSVIS
Integrated linear encoder
without
ANSICHTSBILD
ohne.jpg
VARVIS
Version
HUBMAX
max. Stroke
2890 mm
CNSMASSEXACT
Calculated weight
11.700 kg
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MOTOADAPTWWW
Further Product information on motor adaptation to unit on Homepage RK
Further Product information on motor adaptation to unit on Homepage RK
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
CNSSTDDTIME
Standard delivery time after receipt of order
6 Weeks
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-17-04
WARENNUMMER
Customs tariff number
84798997
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models