Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK Powerlift telescope synchro - Lifting columns
Bill of material
QPT30BC470650#-RKPL-T_0
LFDNR
Hilfsvariable als laufende Zeilennummer
ARTIKEL
Article description
BEST
Order-no.
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
FD
Compressive force
N
FZ
tensile force
800 N
VHUB
Lifting speed
mm/s
HUBMAX
max. Stroke
650 mm
H
Installation height
560 mm
CNSMASSEXACT
Weight
18 kg
INFOWWW
Further information on the website RK Rose + Krieger,
Further information on the website RK Rose+Krieger
MONTANLEITWWW
Assembly Instructions
DE, GB, FR, ES, IT
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
84289090
CNSSTDDTIME
Standard delivery time of the article after receipt of order
3-4 Weeks
KEYWORDS
other interested parties also searched for
Lifting unit, Lifting cylinder, Lifting device, Lifting column, Lifting columns, lifting gear, Lifting guide, Height control unit
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models