Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex H - Hubsäule Befestigung
Bill of material
QZD020471 RK SyncFlex H MultiLift/ Multilift II Produktlinie
ARTIKEL
Article description
RK SyncFlex H
TYPE
Type
BEST
Order-no.
A
Width
mm
B
Auxillary dimension
mm
C
Height
36 mm
D
Bohrungsabstand in A
mm
E
Bohrungsabstand in B
mm
F
Diameter - drilled hole
10 mm
CNSMASSEXACT
Weight
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
customs tariff number
73089098
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models