카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QZD100446 RK SyncFlex V RKPowerlift M
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift
Accessories
Fixation
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/hubsaeulen/multilift/zubehoer/befestigung/syncflex_vo.prj},{NB=QZD100446#SyncFlex-V-RKPowerliftM},{BEST=QZD100446},{A=200},{B=250},{D=180},{E=230},{D2=0},{E2=0},{ABSTD2MITTE=0},{G=10},{KORAD=5.000},{MSW=17.000},{MH=6.000},{BDA=8.500},{SDZ=0.000},{SKDZ=0.000},{SKHZ=0.000},{SLZ=0.000},{INTZ=0.000},{INSWZ=0.000},{ULD=0.000},{ULH=0.000},{ASZP=0.000},{SAZ1=0.000},{SAZ1M=0.000},{SAZ2=0.000},{SDKO=19.000},{ASKKP=1.100},{SKHKZ=0.400},{SLK=30.390},{SLKK=0.000},{SDK=8.000},{INTK=3.500},{INTK2=0.000},{INSWK=5.000},{INSWK2=0.000},{SAK1=111.000},{SAK1M=55.500},{SAK2=174.000},{SAK3=0.000},{SAK4=0.000},{ZHK=5.000},{ZDU=14.000},{ZHU=5.000},{SDM=16.000},{STM=5.000},{BDM=3.300},{ZDM=15.000},{ZHM=9.500},{SAM1=0.000},{SAM2=115.000},{PH=10.000},{CNSMASSEXACT=3.690}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex V ohne Abdrückplatte - Hubsäule Befestigung
Bill of material
QZD100446 RK SyncFlex V RKPowerlift M
ARTIKEL
Article description
RK SyncFlex V
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
SyncFlex-V-RKPowerliftM
SyncFlex-V-RKPowerliftM
TYPE
Type
RKPowerlift M
RKPowerlift M
BEST
Order-no.
QZD100446
QZD100446
AUSF
Version
ohne Abdrückplatte
A
Width
200
200
mm
B
Auxillary dimension
250
250
mm
C
Höhe (mit Abdrückplatte)
-
D
Bohrungsabstand in A
180
180
mm
E
Bohrungsabstand in B
230
230
mm
D2
Bohrungsabstand 2 in A
0
0
E2
Bohrungsabstand 2 in B
0
0
ABSTD2MITTE
Abstand Bohrung aus D2 zur Mittellinie
0
0
F
Höhe (ohne Abdrückplatte)
10-15
G
Diameter - drilled hole
10
mm
CNSMASSEXACT
Weight
3.690
3.690
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
mm
WEEE
Registration No. WEEE
DE71223010
mm
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
customs tariff number
73089098
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청