Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
THK CO.,LTD.
Description
RK20 - Long Stroke Actuator
Bill of material
RK20-125-B2-G1-03-A-N-2-H1-N
CNSORDERNO
Order Number
RK20-125-B2-G1-03-A-N-2-H1-N
MN
Model Number
RK20
L
Base Length
mm
IS
Interface Size
B2: Interface for VRXF C Size Frame (Shimpo America)
G
Gear Head Type
GR
Gear Ratio
MH
Top Table Mounting Hole Pattern
CO
Cover
ST
Mechanical Stroke
850 mm
S
Sensor
C
Cable Carrier
GD
Grade
N: Standard Grade
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    Type TH
    THK CO.,LTD.
    Male Screw Type POS
    THK CO.,LTD.
    Type LXT
    THK CO.,LTD.
    Super-Lead Non-Preloaded Type WGF
    THK CO.,LTD.
    Type CGL
    THK CO.,LTD.
    Popular Type CF-R
    THK CO.,LTD.
    RLT6
    THK CO.,LTD.
    TH25 Ball screw, Direct mount
    THK CO.,LTD.
    LSC with cylinder
    THK CO.,LTD.
    Type BWH - Integrated Inner/Outer Ring
    THK CO.,LTD.
    KSL/KSH
    THK CO.,LTD.
    Type TY
    THK CO.,LTD.
    Rectangular-Nut Non-Preloaded Type BNT
    THK CO.,LTD.
    Type GL-N (For North America)
Previews
3D
Dimension
2D
Download CAD models