Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Roehm
Description
RKE 125 / 160 - NC-Compact vices RKE 125 / 160
Bill of material
ROEHM_162646_-_0_0_0
IDNR
Ident.-Nr.
A
Jaw width
mm
TYP
Jaw type
FGES
Clamping force
mm
MASSE
Weight
kg
AUFLAGE
Backe edition outside/inside
B1
Clamping capacity
mm
Enter value for B1
Clamping capacity
mm
cm
inch
ft
B2
Clamping capacity
mm
B3
Clamping capacity
mm
C
Jaw height
mm
DMAX
Total length
mm
E
mm
F
mm
G
mm
H1
mm
H2
mm
H3
mm
J1
mm
J2
mm
K
mm
L1
mm
L2
mm
M1
mm
M2
mm
N
mm
T
mm
U
20 mm
V
40 mm
W
Shifting range
X
6.5 mm
Z
mm
AA
mm
BB
mm
CC1
Thread
M8 x 14
CC2
Thread
M5 x 10
CC3
Thread
M10 x 18
DD
mm
EE
12 mm
FF
mm
GG
mm
HH
mm
JJ
mm
KK
Thread
LL
mm
BA
Instruction manual
PDF-Anhang
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models