Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Essentra Components
Description
RLC-20-6 - Rodless Air Cylinders
Bill of material
RLC-20-15
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
3/4 Inch
NPT
1/8 Inch
STROKE
Stroke
Inch
A
A Guilde Position From Guide Center to Cylinder End
3.350 Inch
B
B End Length
0.910 Inch
C
C End Port Spacing From Center to Edge Along Length
0.310 Inch
E
E Guide Length
4.330 Inch
F
F Guide Outiside Hole Spacing Center to Center
3.150 Inch
G
G Guild Inside Hole Spacing Center to Center
1.570 Inch
H
H Guilde Height from Cylinder Center to Guide Top
1.540 Inch
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.300 Inch
K
K Side Hole Size
0.220 Inch
L
L Guide Width
1.650 Inch
M
M Guide Top Width
1.060 Inch
N
N Guide Hole Size
M5 - 12 deep
O
O Cylinder Height
1.260 Inch
O1
O1 Cylinder Width
1.500 Inch
R
R Cylinder End Width
1.570 Inch
R1
R1 Cylinder End Height
1.570 Inch
R2
0.940 Inch
S
S Cylinder End Hole Spacing Center to Center Along Width
1.260 Inch
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.160 Inch
T
T Cylinder End Hole Size
M5 - 12 deep
U
U Side Hole Size
0.220 Inch
Y
Y Guide Top Height
0.470 Inch
Z
Z End Port Spacing From Center to Edge Along Height
0.850 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models