Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Essentra Components
Description
RLC-40-6 - Rodless Air Cylinders
Bill of material
RLC-40-15
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
1.500 Pollici
NPT
1/4 NPT
STROKE
Stroke
Pollici
A
A Guilde Position From Guide Center to Cylinder End
5.910 Pollici
B
B End Length
1.180 Pollici
C
C End Port Spacing From Center to Edge Along Length
0.450 Pollici
E
E Guide Length
8.460 Pollici
F
F Guide Outiside Hole Spacing Center to Center
6.300 Pollici
G
G Guild Inside Hole Spacing Center to Center
3.150 Pollici
H
H Guilde Height from Cylinder Center to Guide Top
2.360 Pollici
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.200 Pollici
K
K Side Hole Size
0.260 Pollici
L
L Guide Width
3.110 Pollici
M
M Guide Top Width
1.770 Pollici
N
N Guide Hole Size
M6 - 8 deep
O
O Cylinder Height
2.560 Pollici
O1
O1 Cylinder Width
2.560 Pollici
P1
P1 Top Height
0.390 Pollici
R
R Cylinder End Width
2.950 Pollici
R1
R1 Cylinder End Height
2.950 Pollici
R2
1.950 Pollici
S
S Cylinder End Hole Spacing Center to Center Along Width
2.280 Pollici
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.330 Pollici
T
T Cylinder End Hole Size
M8 - 20 deep
U
U Side Hole Size
0.260 Pollici
W
W End Port Spacing From Center to Edge Along Height
1.970 Pollici
Y
Y Guide Top Height
0.470 Pollici
Z
Z End Port Spacing From Center to Edge Along Height
0.980 Pollici
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD