Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Essentra Components
Description
RLC-80-6 - Rodless Air Cylinders
Bill of material
RLC-80-15
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
3.150 Inch
NPT
1/2 NPT
STROKE
Stroke
Inch
A
A Guilde Position From Guide Center to Cylinder End
10.240 Inch
B
B End Length
1.770 Inch
C
C End Port Spacing From Center to Edge Along Length
0.670 Inch
E
E Guide Length
15.350 Inch
F
F Guide Outiside Hole Spacing Center to Center
11.810 Inch
G
G Guild Inside Hole Spacing Center to Center
5.910 Inch
H
H Guilde Height from Cylinder Center to Guide Top
3.940 Inch
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.390 Inch
K
K Side Hole Size
0.470 Inch
L
L Guide Width
5.120 Inch
M
M Guide Top Width
1.970 Inch
N
N Guide Hole Size
M10 - 15 deep
O
O Cylinder Height
4.720 Inch
O1
O1 Cylinder Width
4.720 Inch
R
R Cylinder End Width
5.120 Inch
R1
R1 Cylinder End Height
5.120 Inch
R2
3.190 Inch
S
S Cylinder End Hole Spacing Center to Center Along Width
3.940 Inch
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.590 Inch
T
T Cylinder End Hole Size
M12 - 25 deep
U
U Side Hole Size
0.430 Inch
W
W End Port Spacing From Center to Edge Along Height
3.540 Inch
Y
Y Guide Top Height
0.980 Inch
Z
Z End Port Spacing From Center to Edge Along Height
1.570 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models