Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RLE.F8-N - ELESA-Wheels with leveling foot
Bill of material
Wheels with leveling foot RLE.F8-080-SBP-AS-N
CODE
Code
DESCRIPTION
Description
DIM01
d
mm
DIM02
d1
9 mm
DIM03
d2
32 mm
DIM04
l1
45 mm
DIM05
l2
60 mm
DIM06
l3
mm
DIM07
H
mm
DIM08
B
100 mm
DIM09
L
85 mm
DIM10
b1
75 mm
DIM11
b2
80 mm
DIM12
b3
mm
DIM13
b4
mm
DIM14
h1
20 mm
DIM15
h2 min
mm
DIM16
h2 max
mm
DIM17
Rolling resistance
N
DIM18
Dynamic carrying capacity
N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models