Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RLM162_BPZ:RLM162
Bill of material
RLM162 Luftkanaltemperaturregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RLM162 Air Duct Temperature Controller
SA110ID05
Main product group
RLM162
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
Without display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
SA400ID03
Material of the housing front
SA460ID03
Housing front color
SA71012ID04
Length
113 mm
SA71012ID05
Width
62 mm
SA71012ID06
Height
152.00 mm
SA71012ID07
Height
0.66 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
LINK
http://www.siemens.com/btproduct?BPZ:RLM162
SA810ID03
Order number
BPZ:RLM162
SA810ID04
DataNorm number
BPZ:RLM162
SA810ID06
GTIN number
7612914004307
SA810ID10
Description text
Air duct temperature controller, AC 24 V, 2 outputs DC 0...10 V
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC010003
ETIMCLASSN
ETIM classname
Immersion thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
SA700ID05
Min. ambient temperature (in operation)
°C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models