Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1181-220 - RFID
Bill of material
RLS-1181-220
ORDERNO
Part number
720-100-108
TYPE
Part reference
RLS-1181-220
PT
Product type
Read/write module
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
RWD
Read/Write distance max.
31 mm
H
Housing size
M18 mm
HM
Housing material
Chrome-plated brass
M
Mounting
non-embedabble
SV
Supply voltage
5 VDC/USB V
I
Interface
ContriNET USB x RFID
C
Connection
USB A male
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
WG
Weight
115.3 g
ECCN
Custom tariff number
851762
REACH
YES
ROHS
YES
CE
CE certificate
Info
APN
Aplication notes
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models