Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1181-320 - RFID
Bill of material
RLS-1181-320
ORDERNO
Part number
720-100-206
TYPE
Part reference
RLS-1181-320
PT
Product type
Read/write module
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
RWD
Read/Write distance max.
42 mm
H
Housing size
M18 mm
HM
Housing material
Chrome-plated brass
M
Mounting
non-embedabble
SV
Supply voltage
11… 32 VDC V
I
Interface
IO-Link x RFID
C
Connection
M12 4-pin
TR
Temperature range
-25...+80 °C
ER
Enclosure rating
IP 67
WG
Weight
110.0 g
ECCN
Custom tariff number
851762
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex RLS-1181-320 V1.1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    RLS-1301-320 - RFID
    CONTRINEX
    RLS-1303-020 - RFID
    TE Connectivity
    CORCOM EEJ SERIES IEC FILTERED INLETS
    CONTRINEX
    IDWx-MxxMP-NMS-A0 - Smart Sensor
Previews
3D
2D
Download CAD models