Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1183-020 - RFID
Bill of material
RLS-1183-020
ORDERNO
Part number
720-100-104
TYPE
Part reference
RLS-1183-020
PT
Product type
Read/write module
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
RWD
Read/Write distance max.
31 mm
H
Housing size
M18 mm
HM
Housing material
Stainless steel V2A
M
Mounting
non-embedabble
SV
Supply voltage
14...32 VDC V
I
Interface
ContriNET x RFID
C
Connection
M12 4-pin
TR
Temperature range
-25...+80 °C
ER
Enclosure rating
IP 67
WG
Weight
65.0 g
ECCN
Custom tariff number
851762
REACH
YES
ROHS
YES
CE
CE certificate
Info
APN
Aplication notes
Info
INFO
Info
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    CONTRINEX
    RLS-1303-020 - RFID
    CONTRINEX
    RTH-D50QA-NC0 - RFID
    CONTRINEX
    RTP-0301-000 - RFID
    CONTRINEX
    RTH-D50QA-ND0 - RFID
    CONTRINEX
    RTH-D30QA-ND0 - RFID
    CONTRINEX
    RTH-D30QA-NC0 - RFID
    CONTRINEX
    RTH-D20QA-ND0 - RFID
    CONTRINEX
    RTP-0090-020 - RFID
    CONTRINEX
    RTH-D20QA-NC0 - RFID
    CONTRINEX
    RLS-1180-030 - RFID
    CONTRINEX
    RTP-0301-020 - RFID
    CONTRINEX
    RTP-0160-020 - RFID
    CONTRINEX
    RLS-1181-030 - RFID
    CONTRINEX
    RTP-0501-020 - RFID
Previews
3D
2D
Pobierz modele CAD