Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Special Springs
Description
RMHR Ø 51 - Medium heavy duty die springs
Bill of material
RMHR51-127
CODE
-
DH
Hole diameter
50.80 mm
DD
Rod diameter
25.40 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection
mm
Введите значение для SX
Deflection
mm
cm
inch
ft
FX
Force
0 N
S1
Deflection for optimum life
mm
F1
Force
N
S2
Deflection for long life
mm
F2
Force
N
S3
Max. operating deflection
mm
F3
Force
N
SN
Max. deflection