Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
RMS - Reed switch
Bill of material
SCHUNK-0377720 RMS 22-S-M8
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCHALTFUNKTION
Switching function
Closer
PRODUKTGEWICHT
Product weight
0.01 kg
MINUMGEBUNGSTEM
Min. ambient temperature
-5 °C
MAXUMGEBUNGSTEM
Max. ambient temperature
70 °C
DICHTHEITIPSENS
Tightness IP (sensor)
67
DICHTHEITPSTECK
Tightness IP (sensor, connected)
67
LEDANZEIGE
LED display in sensor
no
SPANNUNGSART
Type of voltage
DC/AC
NENNSPANNUNG
Nominal voltage
24 V
MINSPANNUNG
Min. voltage
10 V
MAXSPANNUNG
Max. voltage
120 V
MAXSCHALTSTROM
Max. switching current
A
KABELDURCHMESSE
Cable diameter D
mm
MINBIEGERADIUSD
Min. bending radius (dynamic)
mm
MINBIEGERADIUSS
Min. bending radius (static)
mm
ANZAHLADERN
Number of wires
2
ADERQUERSCHNITT
Wire cross section
mm^2
KABELLAENGE
Cable length L
cm
KABELSTECKER
Cable connector/cable end
M8
CNSCTN
Customs tariff number
85365080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models