Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
rmt - rmtx
Bill of material
DBV11-RMT-16-50
CODE
DBV11-RMT
CB
cb
mm
TRIP
trip
mm
MC
mc
BM
bm
PC
pc
A
107 mm
AD
22.5 mm
AE
22.5 mm
AF
60 mm
B
75 mm
BC
72 mm
C
40 mm
CA
39 mm
D
18.0 mm
J
9.5 mm
JA
5.0 mm
JB
75 mm
JC
30 mm
JD
6.5 mm
JE
6.5 mm
K
M5x0.8shen10
KB
30 mm
KC
50 mm
L
M6x1.0shen9.5
LD
5.5 mm
P
M5x0.8
R
12 mm
RB
52 mm
S
19 mm
T
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models