Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
RMT Series - 180° Reversing clamping cylinder
Bill of material
RMT25-Q-25
MODEL
Model
RMT
RCT
Rotary cylinder torque
AG
Applicable gripper
GBS
Gripper bore size
mm
MODEL1
Model1
SS
Sensor switch
NOSS
Number of sensor switch
PS
Proximity sensor
NOPS
Number of proximity sensor2
A
118.0 mm
B
83 mm
C
3.0 mm
D
8 mm
E
6.0 mm
F
M3x0.5Px6dp mm
G
6.0 mm
H
2 mm
J
2.0 mm
K
3.0 mm
M
14.0 mm
N
38.0 mm
P
6.5 mm
Q
3 mm
R
33 mm
LC
L Close
24.0 mm
LO
L Open
27.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models