Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
RMT-T-B - ELESA-Flat retaining magnets with handle
Bill of material
ELESA-Flat retaining magnets with handle RMT-T-ND-17-B-RD
CODE
Code
DESCRIPTION
Description
DIM01
h
22.5 mm
DIM02
h1
6 mm
DIM03
d1
17 mm
DIM04
d2
12 mm
DIM05
d3
4 mm
DIM06
l
6 mm
DIM07
Nominal adhesive force
35 N
WEIGHT
Weight
7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models