Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rob-2X-VA-NE2
Bill of material
C0803001.4048
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
Rob.2X-VA-NE2
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
J6
Connection Code, Machine Side
A1
Thread Form Type
G
A21
Thread Diameter Metric
mm
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
2.309 mm
A4
Threads per Inch
11
A5
Thread Tolerance Class
X
A8
Wrench Size
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
NE2
NSM
Standard of Characteristics
DIN4000-80
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    Enorm 1-Z-E-IKZ-TIN
    EMUGE-FRANKEN
    Rekord 2A-H-TICN
    EMUGE-FRANKEN
    Rekord 2A-SPEED-IKZN-TICN
    EMUGE-FRANKEN
    Enorm 2-STEEL
    EMUGE-FRANKEN
    Enorm 1-Z-X-IKZ-PM-TIN-60
Previews
3D
2D
Download CAD models